??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

CAD模型选择
22380.0096 Ball Lock Pins,self-locking, with standard handle
HELP_VARIABLE
Company
Halder
Description
EH 22380. - Ball Lock Pins,self-locking, with standard handle, precipitation-hardened
Bill of material
22380.0096 Ball Lock Pins,self-locking, with standard handle
BESTNR
Ref. No.
22380.0096
MAT
Material
Stainless steel 1.4542
D1
-0.04/-0.08
16 mm
L1
+0.6
80 mm
D2
19.0 mm
D3
20 mm
L2
±1
14.0 mm
L3
39.5 mm
H11
Locating hole H11
16
SG
shearing resistance, double, 1.4542 min.
257 kN
G
Weight
233 g
Embedded user actions